Backbox for Pop up floor 3 modules, for installation in concrete floors
Flush-mounting box for Pop up floor 2x3 modules, for installation in concrete floors
Flush-mounting box for Pop up floor 4 modules, for installation in concrete floors
Flush-mounting box for Pop up floor 2x4 modules, for installation in concrete floors
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 12 modules
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 18 modules
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 24 modules
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 8 modules
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 12 modules
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 16 modules
Installation kit for Pop up floor 2x3 modules
Installation kit for Pop up floor 2x4 modules
Installation kit for Pop up floor 4 modules
Installation kit for Pop up floor 3 modules
Fixing accessory Soliroc - for Batibox boxes - 1 gang
Long screw Batibox - Ø3 mm - length 40 mm - for all Batibox boxes
Ring Batibox - for 1 gang box - Ø64 mm - concrete
Flush-mounting box Batibox - with cover for strip light - masonry
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035