Elbow - for changing direction - Ø 16 mm
Elbow - for changing direction - Ø 20 mm
Elbow - for changing direction - Ø 25 mm
Bend 90°curve for conduit Ø 25 mm
Bend 90° curve for conduit Ø 20 mm
Bend 90° curve for conduit Ø 32 mm
Coupling Ø 20 mm for connecting conduits of the same diameter
Coupling Ø 25 mm for connecting conduits of the same diameter
Coupling Ø 32 mm for connecting conduits of the same diameter
Coupling Ø 16 mm for connecting conduits of the same diameter
Bending spring - used to bend rigid conduit - L. 600 mm - Ø 16 mm
Bending spring - used to bend rigid conduit - L. 800 mm - Ø 20 mm
Bending spring - used to bend rigid conduit - L. 800 mm - Ø 25 mm
Tee - for joining conduits and changing direction - Ø 16 mm
Tee - for joining conduits and changing direction - Ø 20 mm
Reducer - for connecting conduits of different Ø - 25x20 mm
Tee - for joining conduits and changing direction - Ø 25 mm
Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 16 mm
Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 20 mm
Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 25 mm
Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 32 mm
Flexible conduit - medium impact - shock resistance 2 joules - Ø ext. 16 mm
Flexible conduit - medium impact - shock resistance 2 joules - Ø ext. 20 mm