Rack support bracket kit - for conventional UPS
External manual bypass - for Daker DK 1000-2000-3000
Additional charger - 1000 Wfor Daker DK 4500/6000/10000
Legrand Keor PDU 800VA - French Input - 8 French Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - German/Italian Input - 8 IEC Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - German/Italian Input - 8 German/Italian Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - British Input - 8 IEC Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - French Input - 8 French Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - British Input - 8 IEC Sockets (backup + surge protected), USB
Volt-free contact card - for conventional UPS
External manual bypass - for Daker DK 4500-6000-10000
On-line double conversion UPS - 3000 VA - 2400 W- backup time 10 min
On-line double conversion UPS - 3000 VA - 2400 W- backup time 27 min
On-line double conversion UPS - 3000 VA - 2400 W- backup time 50 min
On-line double conversion UPS - with isolation transformer - 3000 VA - 2400 W
On-line double conversion UPS - 6000 VA - 5400 W- backup time 22 min
On-line double conversion UPS - with isolation transformer - 6000 VA - 5400 W
On-line double conversion UPS - 10000 VA - 9000 W- backup time 10 min
On-line double conversion UPS - with isolation transformer - 10000 VA - 9000 W
On-line double conversion UPS - tower - 1000 VA - 900 W
On-line double conversion UPS - tower - 2000 VA - 1800 W
On-line double conversion UPS - tower - 3000 VA - 2700 W
Legrand Daker DK Plus 1kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 2kVA - UPS (rack-tower / extended battery)