-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current adjustable
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Max. delay time
-
Max. delay time
-
Max. delay time
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Ambient temperature during operating
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Number of poles
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
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
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Application store for download
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
-
Number of Pack 1
-
Pack1 Location
-
Number of Single Element (Pack1)
RCD Add-on module DX3 4 pole 40A type AC 30 mA
RCD Add-on module DX3 4 pole 63A type AC 30 mA
RCD Add-on module DX3 4 pole 40A type AC 300 mA
RCD Add-on module DX3 4 pole 63A type AC 300 mA
RCD Add-on module DX3 4 pole 63A type AC 300 mA selective
RCD Add-on module DX3 4 pole 63A type AC 1000 mA selective
Add-on modules DX³ - 4P 400 V~ - 40 A - 30 mA - A type - for 1 module DX³ MCB
Add-on modules DX³ - 4P 400 V~ - 63 A - 30 mA - A type - for 1 module DX³ MCB
Add-on modules DX³ - 4P 400 V~ - 40 A - 300 mA - A type - for 1 module DX³ MCB
Add-on modules DX³ - 4P 400 V~ - 63 A - 300 mA - A type - for 1 module DX³ MCB
Add-on modules DX³ - 4P 400 V~ -63 A-300 mA selective -A type -1 module DX³ MCB
RCD Add-on module DX3 4 pole 125A type F 300 to 1000 mA
Add-on modules DX³ - 4P- 400 V~ - 63 A- 30/3000 mA- Hpi type / integrated energy meter
Add-on modules DX³ - 4P- 400 V~ - 125 A- 30/3000 mA- Hpi type / integrated energy meter
Add-on modules DX³ - 4P- 400 V~ - 125 A- 30/3000 mA- Hpi type / integrated measurement
RCD Add-on module DX3 4 pole 125A type AC 300 mA
RCD Add-on module DX3 4 pole 63A type F 30 mA
RCD Add-on module DX3 4 pole 125A type F 30 mA
RCD Add-on module DX3 4 pole 63A type F 300 mA
RCD Add-on module DX3 4 pole 63A type F 300 to 1000 mA
RCD Add-on module DX3 2 pole 63A type AC 30 mA
RCD Add-on module DX3 2 pole 40A type AC 300 mA
RCD Add-on module DX3 2 pole 63A type AC 300 mA
RCD Add-on module DX3 2 pole 63A type AC 300 mA selective