-
Nominal voltage
-
Number of tones
-
Loudness
-
Loudness
-
Loudness
-
Loudness
-
Housing material
-
Type of current
-
Type of current
-
Housing material
-
Type of current
-
Frequency sound signal
-
Frequency sound signal
-
Rated voltage AC 50 Hz
-
Colour of lamp hood
-
Mounting method
-
Electricity consumption
-
Radio-controlled
-
With contact
-
Housing colour
-
Housing colour
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
Bell - for industrial and alarm use - IP40 - IK08 230 V~ - Ø100 mm gong
Bell - for industrial and alarm use - IP44 - IK10 - 24 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds