Backup function modules for stabilised switched modules power supply -max rating 40 A
Battery pack for stabilised switched modules power supply - capacitance 9 Ah
Redundancy function modules for stabilised switched modules power supply - max 20 A
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 960 W - 40 A
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 1200 W - 50 A
Stabilised mono switching power supply - 20-60 W - output 12 V= - 20 W
Stabilised mono switching power supply - 20-60 W - output 12 V= - 40 W
Stabilised mono switching power supply - 20-60 W - output 12 V= - 60 W
Stabilised mono switching power supply - 20-60 W - output 24 V= - 20 W
Stabilised mono switching power supply - 20-60 W - output 24 V= - 40 W
Stabilised mono switching power supply - 20-60 W - output 24 V= - 60 W
Stabilised mono switching power supply - 20-60 W - output 48 V= - 60 W
Stabilised mono switching power supply - 75-960 W - output 12 V= - 75 W
Stabilised mono switching power supply - 75-960 W - output 12 V= - 120 W
Stabilised mono switching power supply - 75-960 W - output 24 V= - 75 W
Stabilised mono switching power supply - 75-960 W - output 24 V= - 120 W
Stabilised mono switching power supply - 75-960 W - output 24 V= - 240 W
Stabilised mono switching power supply - 75-960 W - output 24 V= - 480 W
Stabilised mono switching power supply - 75-960 W - output 24 V= - 960 W
Stabilised switched modules power supply - three-phase - 960 W - output 24 V= - 960 W
Stabilised switched modules power supply - three-phase - 960 W - output 48 V= - 960 W
Stabilised mono switching power supply - 75-960 W - output 48 V= - 120 W
Stabilised mono switching power supply - 75-960 W - output 48 V= - 240 W
Stabilised mono switching power supply - 75-960 W - output 48 V= - 480 W