Faceplate Mosaic - for single Infra+ connector - 2 modules - white
Hole saw diam 80
E 27 lampholder - 4 A - 250 V~ - insulating - 100 W - screw connection
E 27 lampholder - 4 A - 250 V~ - porcelain - protective skirt - white
E 40 lampholder - 16 A - 500 V~ - porcelain - one-piece unit - white
Inspection lamp waterproof without claw 230V H05 RN-F
Inspection lamp waterproff with claw - INTER 230V H07 RN-F
Inspection lamp waterproof without claw - 24V H05 RN-F FICHE HYPRA
Ceiling rose - 3-pin - 250 V - 6 A - with screw connection
Ceiling rose - 3-pin - 250 V - 6 A - with plug-in connection
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
Adaptor for RJ 45 -Mosaic -for 2 Keystone connectors -inclined 45° -2 mod -white
Inspection lamp LED 9W IP60/64 IK05
Faceplate Mosaic - for single Systimax connector - 2 modules - white
Faceplate Mosaic - for double Systimax connector - 2 modules - white
Faceplate Mosaic - for single Keystone connector - 2 modules - white
Adaptor for RJ 45 - Mosaic - for 2 Keystone connectors - 2 modules - white