Earth braid - capacity 6 mm²
Earth braid - capacity 16 mm²
Earth braid - capacity 30 mm²
Green/yellow wire for protective conductor - capacity 6 mm²
Touch-up brush - RAL 7035
Aerosol paint spray - RAL 7035
Hygrostat - enclosure heating 230 V~ - 50/60 Hz - adjust humidity
Hygrostat/thermostats - enclosure 230 V~ - 50/60 Hz - adjust temp+humidity
Room thermostat - for enclosure heating - 12 to 250 V~
Lina 25 rail - for cabinets width 300 mm - L. 243 mm
Lina 25 rail - for cabinets width 400 mm - L. 343 mm
Lina 25 rail - for cabinets width 500 mm - L. 443 mm
Lina 25 rail - for cabinets width 600 mm - L. 543 mm
Lina 25 rail - for cabinets width 800 mm - L. 743 mm
Symmetrical rail Lina25 Height 15 for box width 1000
Symmetrical rail Lina25 Height 15 for box width 1200
Rail to be cut - EN 60715 - asymmetrical - L. 2 m
Rail to be cut - EN 60715 - symmetrical - depth 7.5 mm - L. 2 m
Rail to be cut - symmetrical - depth 15 mm - th. 1.5 mm - L. 2 m
Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m
Rail to be cut - symmetrical - depth 15 mm - with oblongs - L. 2 m
Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 800 mm
Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm