-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Number of protected poles
-
Rated fault current
-
Number of protected poles
-
Rated fault current
-
Rated fault current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated short-circuit breaking capacity according to EN 60898
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
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
Leakage current type
-
Ambient temperature during operating
-
Leakage current type
-
Ambient temperature during operating
-
Frequency
-
Leakage current type
-
Leakage current type
-
Ambient temperature during operating
-
Selective protection
-
Rated short-circuit breaking capacity according to EN 61009
-
Short-time delayed tripping
-
Rated short-circuit breaking capacity according to EN 61009
-
Rated short-circuit breaking capacity according to EN 61009
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Short-circuit breaking capacity (Icw)
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Surge current capacity
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Surge current capacity
-
Surge current capacity
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Disconnection characteristic
-
With interlocking device
-
Additional equipment attached at delivery
-
Frequency
-
Current limiting class
-
Number of poles
-
Number of poles
-
Frequency
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Control voltage type auxiliary equipment
-
Over voltage category
-
RAL-number (similar)
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Explosion-proof
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
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
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
AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve B
AFDD DX3 STOP ARC 6000A 1 pole + neutral 16A curve B
AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve C
AFDD DX3 STOP ARC 6000A 1 pole + neutral 16A curve C
AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve C
AFDD DX3 STOP ARC 6000A 1 pole + neutral 16A curve C
AFDD DX3 STOP ARC 6000A 1 pole + neutral 20A curve C
AFDD DX3 STOP ARC 6000A 1 pole + neutral 20A curve C 30MA TYPE AC
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 10 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 16 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 32 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 10 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 16 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 32 A - 30 mA - A type - N left hand
RCBO DX3 10000A 1 pole 6A curve B type A 30mA
RCBO DX3 10000A 1 pole 10A curve B type A 30mA
RCBO DX3 10000A 1 pole 16A curve B type A 30mA
RCBO DX3 10000A 1 pole 20A curve B type A 30mA