Single pole latching relay Arteor - 10 A - 250 V~ - 50/60 Hz - 2 modules - white
Single pole latching relay Arteor - 10 A - 250 V~ - 50/60 Hz - 2 mod - magnesium
Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27
Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
Line taps - capacity per tap 2x16 mm² - w. 21 mm - strip of 10 separable
Line taps - capacity per tap 2x25 mm² - w. 21.5 mm - strip of 10 separable
Line taps - capacity per tap 2x35 mm² - w. 25 mm - strip of 10 separable
Line taps - capacity per tap 2x6 mm² - w. 15 mm - strip of 10 separable
Line tap - non-shear - with feet - capacity per tap 2x16 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x50 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x75 mm² - hexagonal head
Line tap - non-shear - w/o feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - w/o feet - capacity per tap 2x50 mm² - hexagonal head
Terminal support Nylbloc auto - for fixing up to 3 Nylbloc auto terminals
Connection strip Nylbloc - capacity 2.5 mm² - max. current 24 A - black
Connection strip Nylbloc - capacity 6 mm² - max. current 41 A - black
Connection strip Nylbloc - capacity 10 mm² - max. current 57 A - black
Connection strip Nylbloc - capacity 16 mm² - max. current 76 A - black
Connection strip Nylbloc - capacity 25 mm² - max. current 101 A - black
Connection strip Nylbloc - capacity 2.5 mm² - max. current 24 A - white
Connection strip Nylbloc - capacity 6 mm² - max. current 41 A - white
Connection strip Nylbloc - capacity 10 mm² - max. current 57 A - white
Connection strip Nylbloc - capacity 16 mm² - max. current 76 A - white