Osmoz non Illuminated stay-put mushroom head - push-pull - black
Osmoz non Illuminated stay-put mushroom head - push-pull - red
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 - red
Osmoz non Illuminated stay-put mushroom head - push-turn - black Ø32
Osmoz non Illuminated stay-put mushroom head - push-turn - red Ø32
Osmoz non Illuminated stay-put mushroom head - push-turn - black Ø40
Osmoz non Illuminated stay-put mushroom head - push-turn - red Ø40
Osmoz non Illuminated stay-put mushroom head - with key - red Ø40
Osmoz non Illuminated stay-put mushroom head - with key EN 418 - red Ø40
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 - red Ø54 O-I
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 -red Ø54 STOP-I
Osmoz non Illuminated stay-put mushroom head - push-turn emergency stop - red Ø40
Osmoz Illuminated stay-put mushroom head - push-pull EN 418 - red Ø40
Osmoz Illuminated stay-put mushroom head - push-pull - red Ø40
Osmoz Illuminated stay-put mushroom head - push-turn - red Ø40
One electrical block mounting clip
Three electrical blocks mounting clip
Five electrical block mounting clip
Bell - for industrial and alarm use - IP40 - IK08 230 V~ - Ø100 mm gong
Cam switch - voltmeter - PR 12 - 16 A - 6 contacts -3 CT with neutral - screw fixing
Cam switch - voltmeter - PR 12 - 16 A - 4 contacts - 3 CT without neutral - screw fixing
Cam switch - ammeter - PR 12 - 16 A - 6 contacts - 3 CT common point - screw fix
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - without CT - screw fixing
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - 3 independant CT - screw fixing