Label - for emergency lighting luminaires - "EXIT" - 127 x 254 mm
X-Light 180 emergency light surface permanent - non perm 100lm 1h autotest
Nickel Cadmium battery for LED Twinspot luminaires Cat.No 6 614 53
X-Light 180 emergency light surface non permanent 200 lumens 1h autotest
X-Light 180 emergency light surface non permanent 200 lumens 2h autotest
X-Light 180 emergency light surface non permanent 70lm 1h standard
X-Light 180 emergency light surface non permanent 200lm 1h standard
X-Light 180 emergency light surface non permanent 200lm 2h standard
X-Light 180 emergency light surface non permanent 100lm 3h standard
X-Light 180 emergency light surface permanent - non perm 100lm 1h std
X-Light 180 emergency light surface permanent - non perm 200lm 2h std
X-Light 180 emergency light surface permanent - non perm 100lm 3h std
X-light 180 emergency light surface non permanent 100LM 1H standard
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
Standard LED emergency luminaire Twinspot - non autotest - 2 x 750 lm - 1h
Autotest/adressable LED emergency luminaire Twinspot - 2 x 750 lm - 1h
Slim flush-mounting frame for dry partitions U34 LED
Standard LED emergency luminaire Twinspot - non autotest - 2 x 500 lm - 2h
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 2h standard
Recessed emergency light permanent - non perm 200 lumens 2h autotest
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07