-
Material
-
Material
-
Material
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
Colour

Earth braid - capacity 6 mm²

Earth braid - capacity 16 mm²

Earth braid - capacity 30 mm²

Marina 1460x800x463mm - IP66 IK10

Marina 1660x800x463mm - IP66 IK10

Marina 1860x800x463mm - IP66 IK10

Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm

Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm

Plinth - for Marina enclosures - height 170 mm

Plinth for Atlantic E cabinet - 600x300 - RAL 7016

Plinth for Atlantic E cabinet - 800x300 - RAL 7016

Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm

Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm

Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm

Hinged glass door - for cabinets - IP54 - width 400 x height 400 mm

Hinged glass door - for cabinets - IP54 - width 500 x height 500 mm

Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm

Clip nuts for cabinet frame and crosspieces - M6 screw

Clip nuts for cabinet frame and crosspieces - M8 screw

Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m

Rail to be cut - symmetrical - depth 15 mm - with oblongs - L. 2 m

Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 800 mm

Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm

Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm