-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Antimicrobial treatment

Synergy™ - Single pole switch - 1 gang - 1 way - 10 AX 250 V~ - White

Synergy™ - Single pole switch - 1 gang - 2 way - 10 AX 250 V~ - White

Synergy™ - Single pole switch - 2 gang - 2 way - 10 AX 250 V~ - White

Synergy™ - Single pole switch - 3 gang - 2 way - 10 AX 250 V~ - White

Synergy™ - Single pole switch - 4 gang - 2 way - 10 AX 250 V~ - White

Synergy™ - Single pole switch - 1 gang - intermediate - 10 AX 250 V~ - White

Synergy™ - Single pole switch - 6 gang - 2 way - 10 AX 250 V~ - White

Synergy™ - Single pole push switch - 1 gang - 2 way - 10 AX 250 V~ - White

Synergy™ - Single pole Key switch - 1 gang - 2 way - 10 AX 250 V~ - White

Synergy™ - 3 pole fan switch - 10 A 250 V~ - White

Synergy™ - Double pole switch - 20 A 250 V~ - White

Synergy™ - Push switch - 1 gang - 2 way ''press'' - 10 AX 250 V~ - White

Synergy™ - Double pole switch - Double pole + indicator - 20 A 250 V~ - White

Synergy™ - Cable outlet - with terminal block - 20 A 250 V~ - White

Synergy™ - Double pole switch - Double pole - 45 A 250 V~ - 146x86 mm - White

Synergy™ - Double pole switch - Double pole + indicator - 45 A 250 V~ - 146x86 mm - White

Synergy™ - Double pole switch - Double pole - 45 A 250 V~ - 86x86 mm - White

Synergy™ - Double pole switch - Double pole + indicator - 45 A 250 V~ - 86x86 mm - White

Synergy™ - Single pole switch - 2 gang - 1 way - 10 AX 250 V~ - White

Synergy™ - Cable outlet - with terminal block - 45 A 250 V~ - White

Synergy™ - Cooker control unit - Double pole switch + Double pole socket - White

Synergy™ - Cooker control unit - Double pole switch + Double pole socket + indicator - White

Synergy™ - TV socket - single - male - White

Synergy™ - SAT socket - single - ''F'' type - White