-
Type of messaging
-
Type of electrical accessory/spare part
-
Type of acoustic signal
-
Voltage type (supply voltage)
-
Type of messaging
-
Type of messaging
-
Construction type
-
Size indication
-
Nominal voltage
-
Capacity
-
Number of contacts as normally open contact
-
Loudness
-
Accessory
-
Type of mechanical accessory/spare part
-
Type of mechanical accessory/spare part
-
Power consumption
-
Power consumption
-
Number of cells
-
Loudness
-
Loudness
-
Accessory
-
Number of contacts as normally closed contact
-
Housing material
-
Material
-
Type of current
-
Type of current
-
Housing material
-
Suitable for wall mounting
-
Hole diameter
-
Frequency sound signal
-
Frequency sound signal
-
Gripping force
-
Operating voltage
-
1st secondary output voltage DC
-
Max. output current 1
-
Colour of lamp hood
-
Type of electric connection
-
2nd secondary output voltage DC
-
IEC indication
-
Length
-
With glass disc
-
With glass disc
-
Other indications
-
Model
-
Mounting method
-
Mounting method
-
Radio system
-
With paper cover
-
Mounting method
-
Mounting method
-
Secondary voltage adjustable
-
Electricity consumption
-
Electricity consumption
-
Type of optical signal
-
Electricity consumption
-
Suitable for floor mounting
-
Height including pole
-
Electricity consumption
-
Electricity consumption
-
Radio-controlled
-
Lamp type
-
Type of acoustic signal device
-
With lighting
-
Suitable for safety functions
-
Battery pack
-
Suitable for EX-applications
-
For Ex-zone gas
-
Plastic housing
-
For Ex-Zone dust
-
Rated supply voltage AC 50 Hz
-
Suitable for rapid charger
-
With complemantary luminous signal
-
Rated supply voltage AC 60 Hz
-
Modular version
-
Unlocking method
-
Unlocking method
-
Output voltage stabilized
-
According to EN 54-23
-
According to EN 54-23
-
Power output
-
Stabilized
-
Housing colour
-
Housing colour
-
Rail mounting possible
-
Wall mounting possible
-
Power consumption in standby mode
-
Suitable for wall mounting
-
Short-circuit-proof
-
Suitable for wall mounting
-
Suitable for ceiling mounting
-
Suitable for ceiling mounting
-
Direct mounting possible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
SIL according to IEC 61508
-
Explosion-proof
-
Performance level according to EN ISO 13849-1
-
Weight
-
VdS accepted
-
Ambient temperature
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
Mandatory neutral
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Addressable
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Connected object
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
-
Regulation Type (Pack1)
-
Pack1 Location
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/12-15/LG-138073-WEB-R.jpg)
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/12-15/LG-138074-WEB-R.jpg)
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/12-15/040687-LEGRAND-1000.jpg)
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/12-45/040596-LEGRAND-1000.jpg)
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/12-45/040598-LEGRAND-1000.jpg)
Visual alarm surface mounting device - IP45 / IK07
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/14-15/040580-LEGRAND-1000.jpg)
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/14-15/040586-LEGRAND-1000.jpg)
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/14-15/040594-LEGRAND-1000.jpg)
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/14-15/041507-LEGRAND-1000.jpg)
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/14-15/LG-040587-WEB-R.jpg)
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/14-15/LG-040591-WEB-R.jpg)
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/038002-LEGRAND-1000.jpg)
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/038003-LEGRAND-1000.jpg)
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/038009-LEGRAND-1000.jpg)
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/038011-LEGRAND-1000.jpg)
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/038024-LEGRAND-1000.jpg)
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/038038-LEGRAND-1000.jpg)
Special keys to reset/test manual call points cat.Nos 0 380 06/23/48/69/71
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/038097-LEGRAND-1000.jpg)
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/138093-LEGRAND-1000.jpg)
Mechanical status indicator - for additional signalling
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/LG-138095-WEB-R.jpg)
Sealing kit for Safety boxes 90 series - to give IP65 to Cat.Nos 138023 / 138025 and 138071
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/038000-LEGRAND-1000.jpg)
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/11-00/038001-LEGRAND-1000.jpg)
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/13-15/040749-LEGRAND-1000.jpg)
Lead battery - 12 V - 7 Ah
![title](/ecatalogue/sites/g/files/ocwmcr1011/files/ecat_assets/10-11-2023/14-15/040590-LEGRAND-1000.jpg)
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red