Plexo™ - 1-gang surface box with 2 membrane glands (2 x 1 entry) - IP55 - Anthracite

Plexo™ - 2-gang surface box with 4 membrane glands (3x1 entry + 1x2 entries) - Horizontal and vertical - IP55 - Anthracite

Plexo™ - 1 gang flush mounting support frame - Anthracite

Plexo™ - Flush mounting support frame 2-gang - Horizontal and vertical - IP55 - Anthracite

Plexo electric vehicle german standard socket-outlet 16A 230V - Complete surface mounting - Anthracite

Flush mounting metal socket Green'up Access - IP55-IK10 - German standard

Flush mounting metal socket Green'up Access - locked - IP55-IK10 - German standard

Soliroc™ - Surface mounting box - 1 gang - 110 x 110 x 45 mm

Ready to install kit Green'up Access - for residential and workplace use

Surface mounting socket Green'up Access - IP66-IK08 - German standard