Time delay relay - ''ON'' delay - 8 A - 250 V~ - Lexic

Time delay relay - ''OFF'' delay - 8 A - 250 V~ - Lexic

Time delay relay - flashing - 8 A - 250 V~ - Lexic

Time delay relay - timer (pulse) - 8 A - 250 V~ - Lexic

Time delay relay - multifunction - 8 A - 250 V~ - Lexic

Time delay relay - delay on power-up - 8 A - 250 V~ - Lexic

Changeover switch - for DPX/DPX-I/DPX-IS - 3 A - 240 V~

Shunt release 24V for DPX-IS isolating switch

Shunt release 48V for DPX-IS isolating switch

Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 110 V~/=

Shunt releases for DPX-IS isolating switch

Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 400 V~/=

Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 24 V~

Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 48 V=

Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 230 V~

Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 400 V~

Undervoltage release - for DPX 125/160 and DPX-IS

Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 24 V~

Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 48 V=

Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I 230 V~

Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I 400 V~

Undervoltage release - for DPX 250 ER to 1600

Adaptors for mounting DPX-IS 250 on symmetrical rail

Terminal shields (2) - for DPX-IS 250