Terminal shield box without terminal block - 2 mod

Terminal shield box without terminal block - 4 mod

Terminal shield box without terminal block - 6 mod

Flush-mounting cabinet Nedbox - metal door white RAL 9010 - 1 row - 12+2 modules

Flush-mounting cabinet Nedbox - metal door white RAL 9010 - 2 rows - 24+4 modules

Flush-mounting cabinet Nedbox - metal door white RAL 9010 - 3 rows - 36+6 modules

Flush-mounting cabinet Nedbox - metal door white RAL 9010 - 4 rows - 48+8 modules

Flush-mounting cabinet Nedbox - transparent door - 1 row - 12+2 modules

Flush-mounting cabinet Nedbox - transparent door - 2 rows - 24+4 modules

Flush-mounting cabinet Nedbox - transparent door - 3 rows - 36+6 modules

Flush-mounting cabinet Nedbox - transparent door - 4 rows - 48+8 modules

Flush-mounting kit for dry partitions

Lock for Nedbox surface-mounting distribution cabinets

Blanking plate 5 modules - separable into modules or 1/2 modules - white

Blanking plate 13 modules - separable into modules or 1/2 modules - white

Blanking plate 18 modules - separable into modules or 1/2 modules - white

Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules

Multifunction sleeve - vertical - for 2 rows cabinets

Multifunction sleeve - vertical - for 3 rows cabinets

Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets

Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A