Self-protected SPD - for consumer unit - T2 - Imax 12 kA/pole - 1P+N left

Surge arrester - subscriber board protection - monobloc/Type 2 - 4P protected

Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 51/53

Surge arrester - switchboard protection - protected Type 2 - 2P, combinable

Surge arrester - switchboard protection - protected Type 2 - 4P

Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 71/73

Surge protective device for telephone/ADSL line - 1 module

SPD with integrated short-circuit protection type t2 imAX 20KA - 1P+N 320v~ - 4 modules

SPD with ICC protection 25KA t2 imAX 20KA 3P+N left with fault signalling

SPD with ICC protection 25KA t2 imAX 20KA 1P+N right with fault signalling

SPD with ICC protection 25KA t2 imAX 20KA 3P+N right with fault signalling

SPD with ICC protection 25KA t2 imAX 40KA 1P+N left with fault signalling

SPD with ICC protection 25KA t2 imAX 40KA 3P+N left with fault signalling

SPD with ICC protection 25KA t2 imAX 40KA 1P+N right with fault signalling

SPD with ICC protection 25KA t2 imAX 40KA 3P+N right with fault signalling

SPD - T2 - Imax 20 kA/pole - 1P

Lightning arrester T2 20KA 2 poles

Lightning arrester T2 20KA 4 poles

SPD - T2 - Imax 20 kA/pole - 1P+N - neutral on left hand side

SPD - T2 - Imax 20 kA/pole - 3P+N - neutral on left hand side

Lightning arrester T2 40KA 2 poles

Lightning arrester T2 40KA 4 poles

SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 1P

SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 3P