Spreaders (x 3) - for DPX³ 160 3P
Spreaders (x 4) - for DPX³ 160 4P
Spreaders (x 3) - for DPX³ 250 3P
Spreaders (x 4) - for DPX³ 250 4P
Spreaders - for DPX/DPX-IS 630 - rear terminals incoming/outgoing - 3P
Spreaders - for DPX/DPX-IS 630 - rear terminals incoming/outgoing - 4P
Spreaders - for DPX 1250/1600 - rear terminals incoming/outgoing - 3P
Spreaders - for DPX 1250/1600 - rear terminals incoming/outgoing - 4P
Spreader for connection with bars - for DMX³ 1600 - 3P
Spreader for connection with bars - for DMX³ 1600 - 4P
Interlock for DMX³ frame 2500 - for transfer switches
Interlock for DMX³ frame 6300 - for transfer switches
Interlock for DMX³ frame 4000 - for transfer switches
Cable interlock for DMX³ transfer switch - 1000 mm
Cable interlock for DMX³ transfer switch - 1500 mm
Lifting plate - for DMX³ 2500 and 4000
Rear terminal for DMX³ frame 2- draw-out - version -3P - vert/horiz connection
Rear terminal for DMX³ frame 2- draw-out - version -4P - vert/horiz connection
Rear terminal for DMX³ frame 2- fixed version -3P -for flat connection with bars
External neutral for DMX³ 6300
Door locking - for DMX³ 2500 and 4000 - left-hand and right-hand side mounting
Padlocks - for DMX³ 2500 and 4000 - in "open" position - for ACB
Padlocks - for DMX³ 2500 and 4000 - in "open" position - for buttons
Cable interlock for DMX³ transfer switch - 2600 mm