![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/039013-LEGRAND-1000.jpg)
Power terminal block Viking 3 - cable lug-cable lug - pitch 36
Viking 3
LEGRAND
Power terminal block Viking 3 - cable lug-cable lug - pitch 36
REF. 039013
EAN.
3245060390136
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 95-95 mm² |
---|---|
Rated current In | 310 A |
Rated voltage | 1000 V |
Type of electrical connection 1 | Bolt connection |
Type of electrical connection 2 | Bolt connection |
Number of levels | 1 |
Number of clamp positions per level | 1 |
Internally connected stages | No |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | V2 |
---|---|
Operating temperature | -5-40 °C |
Width | 36 mm |
Height | 88 mm |
Depth | 227 mm |
Closing plate required | No |
Colour | Grey |
Type of slitting | Swivelling |
With integrated test socket | Yes |
Documentation
1 document
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
UL recogn-E60900 Vol 1 Sec7
(0.11 Mo)
SELECT AN ACTION