![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-069549L-WEB-R.jpg)
Plexo emergency stay push mushroom head push-turn - yellow - mechanism
Plexo™
LEGRAND
Plexo emergency stay push mushroom head push-turn - yellow - mechanism
REF. 069549L
EAN.
3414971878747
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Unlocking method | Turn-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Degree of protection (IP) | IP55 |
With lighting | No |
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Width | 70.5 mm |
Height | 70.5 mm |
---|---|
Depth | 69 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Nominal voltage | 220-250 V |
Terminals capacity | 1.5-2.5 mm² |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION