
Plexo™ - 1-gang surface box with 1 M20 membrane gland and 1 flexible membrane gland - IP55 - Grey
Plexo™
LEGRAND
Plexo™ - 1-gang surface box with 1 M20 membrane gland and 1 flexible membrane gland - IP55 - Grey
REF. 069656L
EAN.
3414971880986
The grey waterproof 1-gang box M20 Plexo allows a surface mounting of all Plexo functions. This box conception gives the opportunity to wire the mechanims from the top, bottom, sides or back of the box. For indoor or outdoor use.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Surface mounted box |
Suitable for modular domestic switching devices | No |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
With cable entry | Yes |
---|---|
With screw gland entry | No |
Shock resistant | No |
Degree of protection (IP) | Other |
Width | 82 mm |
Height | 85 mm |
Depth | 57 mm |
Device width | 82 mm |
Device height | 85 mm |
Device depth | 57 mm |
degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Entry membrane gland type | Other |
Cable support | Not applicable |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
7 documents
PEP
Agreement
AENOR-030/002621
(0.71 Mo)
Agreement
VDE-40057978
(1.18 Mo)
Agreement
NF App Domestic-NF012_3294/A2
(0.74 Mo)
Agreement
OC / CB-FR_715939
(0.64 Mo)
Agreement
OC / CB-FR_718712/A1
(0.55 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
SELECT AN ACTION