
Plexo™ - 1-gang surface box with 2 membrane glands (2 x 1 entry) - IP55 - Grey
Plexo™
LEGRAND
Plexo™ - 1-gang surface box with 2 membrane glands (2 x 1 entry) - IP55 - Grey
REF. 069651L
EAN.
3414971880863
The grey waterproof 1-gang box Plexo allows a surface mounting of all Plexo functions (mechanism products). The box conception gives the opportunity to wire the mechanism from the top, bottom, sides or back. For indoor or outdoor use.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Surface mounted box |
Suitable for modular domestic switching devices | No |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
With cable entry | Yes |
---|---|
With screw gland entry | No |
Shock resistant | No |
Degree of protection (IP) | Other |
Width | 82 mm |
Height | 85 mm |
Depth | 57 mm |
Device width | 82 mm |
Device height | 85 mm |
Device depth | 57 mm |
degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Entry membrane gland type | Flexible to puncture |
Cable support | Not applicable |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
19 documents
Agreement
MEEI-UP 69267307 002
(1.25 Mo)
PEP
Agreement
AENOR-030/002621
(0.71 Mo)
Agreement
OC / CB-FR_715939
(0.64 Mo)
Agreement
MEEI-UP 69267307 001
(1.57 Mo)
PEP
Agreement
Decl. UE RED-A 4044 C
(0.45 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
PEP
Agreement
VDE-40057978
(1.18 Mo)
Agreement
NF App Domestic-NF012_3294/A2
(0.74 Mo)
Agreement
OC / CB-FR_717742
(0.53 Mo)
Agreement
OC / CB-FR_718712/A1
(0.55 Mo)
Agreement
Decl. UE RED-A 4228 A
(0.45 Mo)
Agreement
NF App Domestic-NF012_4184
(0.5 Mo)
Agreement
MEEI-UP 69267307 003
(1.57 Mo)
Agreement
OC / CB-DE 2-039435-M1
(0.63 Mo)
Agreement
OC / CB-FR_718017
(0.32 Mo)
Agreement
OC / CB-FR_719272
(0.33 Mo)
SELECT AN ACTION