![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/053302-LEGRAND-1000.jpg)
Kit for cable protection - flush-mounting base + plug
LCS²
LEGRAND
Kit for cable protection - flush-mounting base + plug
REF. 053302
EAN.
3245060533021
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Contact insert without contacts | No |
---|---|
Contact type | Other |
Material connector insert | Thermoplastic |
Ambient temperature | -40-100 °C |
Rated surge voltage | 6 kV |
---|---|
Over voltage category | I |
Pollution degree | 3 |
With wire protection | No |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION