Skip to main content
Logo print

HDMI lead Mosaic - Length 10 m

Mosaic™ LEGRAND

HDMI lead Mosaic - Length 10 m

REF. 051720 EAN. 3245060517205
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of connector connection 1 HDMI
Connection type connection 1 Plug
Insert direction connection 1 Straight
Number of poles connection 1 1
Type of connector connection 2 HDMI
Connection type connection 2 Plug
Insert direction connection 2 Straight
Number of poles connection 2 1
Length 10 m

Documentation

2 documents
Technical Sheet
S000091728FR-01.pdf pdf (0.26 Mo)
Technical Sheet
S000091728EN-01.pdf pdf (0.26 Mo)
1 document
Catalogue Commercial Page
ex223001_1008.pdf pdf (0.08 Mo)

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details