HDMI audio video extender signals up to 60m
Mosaic
LEGRAND
HDMI audio video extender signals up to 60m
REF. 051738
EAN.
3414970764836
This HDMI audio video extender kit allows you to link HDMI terminals up to 60m. It contains one transmitter, one receiver and power supplies. The transmitter and receiver must be linked by an RJ 45/RJ 45 F/UTP cord (not supplied).
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with complete housing |
---|---|
Utilization | HDMI |
Support ring | No |
With hinged lid | No |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Surface mounted |
Material | Metal |
Material quality | Other |
Antimicrobial treatment | No |
Surface finishing | Matt |
---|---|
Colour | Black |
Transparent | No |
Type of fastening | Other |
Luster terminal | No |
Device width | 94 mm |
Device height | 25 mm |
Device depth | 69 mm |
Operating / setting temperature | 5-45 °C |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION