Frame for access unit of standard floor box size equivalent to the supports kits 12M vertical or 18M horizontal
LEGRAND
Frame for access unit of standard floor box size equivalent to the supports kits 12M vertical or 18M horizontal
REF. 088040
EAN.
3414970755339
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
Surface protection housing | Chromium-plated |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Other |
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | No |
Outer width | 236.3 mm |
Outer length | 281.3 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 219 mm |
Min. built-in depth | 61.2 mm |
Documentation
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION