Skip to main content
Logo print

Classia shaver socket 230V - white

Classia Bticino

Classia shaver socket 230V - white

REF. BT-RW4177 EAN. 8005543632741
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 3
Mounting method Flush-mounted
With hinged lid No
Voltage reversible Yes
Nominal voltage low value 115 V
Nominal voltage high value 230 V
Rated output 20 VA
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Device width 67.3 mm
Device height 45 mm
Device depth 57.9 mm
With built-in installation box No
Min. depth of built-in installation box 50 mm
Built-in depth 44.2 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP20
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication No
Antimicrobial treatment No
Connection type Screwed terminal
Cable nature for connection Flexible or rigid
Label space/information surface No

Documentation

1 document
Technical Sheet
IDP000252_02-EN.pdf pdf (0.45 Mo)