![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088002-WEB-R.jpg)
Plastic Lid + Trim of standard floor box for wiring devices supports 16 modules vertical or 24 modules horizontal
LEGRAND
Plastic Lid + Trim of standard floor box for wiring devices supports 16 modules vertical or 24 modules horizontal
REF. 088002
EAN.
3414970754950
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Other |
Surface protection housing | Other |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
RAL-number | 7031 |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 286 mm |
Outer length | 286 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 264 mm |
Min. built-in depth | 41 mm |
Documentation
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION