Skip to main content
Logo print

Plexo™ - Surface mounting box IP 55 - for 20 A sockets 557 03/06/08

Plexo™ LEGRAND

Plexo™ - Surface mounting box IP 55 - for 20 A sockets 557 03/06/08

REF. 090359 EAN. 3245060903596
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Surface mounted frame
Suitable for modular domestic switching devices No
Number of modules (module system) 1
Number of units 1
Mounting direction Horizontal
Shape Square
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour Grey
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry Yes
Shock resistant Yes
Degree of protection (IP) IP2X
Width 86 mm
Height 79 mm
Depth 40 mm
Device width 86 mm
Device height 79 mm
Device depth 40 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -20-40 °C
Storage temperature -20-40 °C

Documentation

1 document
Catalogue Commercial Page
ex223001_0791.pdf pdf (0.88 Mo)

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details