Set of 4 caster wheels for 19 inches server enclosure or Linkeo
LCS²
LEGRAND
Set of 4 caster wheels for 19 inches server enclosure or Linkeo
REF. 046482
EAN.
3245060464820
Set of 4 pivoting castors, 2 of which have brakes
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Feed roll |
---|---|
Width | 80 mm |
Height | 80 mm |
Depth | 100 mm |
---|---|
Material | Other |
RAL-number | 0 |
Documentation
4 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION