HDMI High Speed with Ethernet cord - length 5 m - in plastic bag with hook
HDMI High Speed with Ethernet cord - length 7 m - in plastic bag with hook
USB 3.1 type-C male to USB 3.1 type-C male cord 1m
USB 2.0 type-C male to USB 2.0 type-A male cord 1m
USB 3.1 type-C male to USB 3.1 type-C male cord 1m
USB 2.0 type-C male to USB 2.0 type-A male cord 1m
Living Now-BUZZER 230VAC 8VA
Spare membrane glands Forix - white
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Spare membrane glands Forix - grey
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 65x65x40 mm - grey RAL 7035
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey RAL 7035
ISO card for card reader - contactless
KeyCard swicth for Badge RFID
Basic module control interface with 2 independent contacts.
Basic module control interface with 2 independent contacts - 2 modules.
KNX 4 inputs interface - flush mounting
KNX 4 inputs interface - din