KNX connector
Indicator light Mosaic - 4 colour labels - single ind. 230 V- 1 mod-white antiB
Indicator light Mosaic - 4 colour labels - double ind. 230 V- 1 mod-white antiB
Multimedia box Batibox - max. capacity 2 x 5 modules - dim. 285 x 142 mm
Flush mounting box Batibox - 1 gang for 20/32 A sockets depth 50 mm - masonry
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey/red RAL 7035/3000
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
Flush mounting box Batibox - 2 gang German std - depth 40 mm - dry partitions
Flush mounting box Batibox - round 1 gang depth 40 mm - screws - masonry
Flush mounting box Batibox - 3 gang German std - depth 40 mm - dry partitions
Junction flush mounting box EcoBatibox - 1 gang depth 40 mm - dry partitions
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Flush mounting box Batibox - 1 gang - depth 58 mm - concrete
Flush mounting box Batibox - 1 gang for 1 Mosaic module - masonry