RJ11 and RJ45 category 6 UTP socket outlets dark bronze
Single RJ45 socket outlet category 5E UTP dark silver
Double RJ45 socket outlet category 5E UTP champagne
Single RJ45 socket outlet category 5E UTP champagne
Double RJ45 socket outlet category 6 STP dark silver
RJ11 and RJ45 category 6 UTP socket outlets matt black
RJ11 and RJ45 category 6 UTP socket outlets dark silver
RJ11 and RJ45 category 6 UTP socket outlets champagne
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Standard IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Standard IP42 IK07
Emergency lighting luminaire URA ONE Permanent 500lm 1h Standard IP42 IK07
Adapter Keystone 1 module, black
Adapter Keystone 1 module, sand
Adapter Keystone 1 module, white
Set of 2 vertical cord management finger type 42U
Set of 2 vertical cord management finger type 47U
Set of 2 vertical cord management metal 42U
Set of 2 vertical cord management metal 47U
Cable tray width 100mm for cabinets 42U
Cable tray width 100mm for cabinets 47U
Cable category 6A U/UTP 4 pairs LSZH Euroclass B2Ca 500 meters