-
Suitable for roof planking
-
Suitable for roof planking
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
With de-aeration
-
Surface finishing
-
Surface finishing
-
With cable entry
-
Suitable for outdoor set-up
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
RAL-number
Roof for Atlantic metal cabinet - steel - width 300 mm x depth 200 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 400 mm x depth 200 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 600 mm x depth 300 mm - RAL 7035
Roof - for Marina cabinets width 500 x depth 250 - IK10
Roof - for Marina cabinets width 600 x depth 300 - IK10
Roof - for Marina cabinets width 800 x depth 300 - IK10
Roof - for Marina enclosures width 800 x depth 400 mm
Roof for Atlantic metal cabinet - steel - width 400 mm x depth 250 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 600 mm x depth 250 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 800 mm x depth 300 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 500 mm x depth 250 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 500 mm x depth 200 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 600 mm x depth 200 mm - RAL 7035