-
Material
-
Material
-
Suitable for enclosure building width
-
Perforated
-
Perforated
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
Mounting plates XL³ 4000 for 1 DPX³ 160 in transfer switch - vertical
Mounting plates XL³ 4000 for 1 DPX³ 250 in transfer switch- vertical
Mounting plates XL³ 4000 for 1 plug-in DPX³ 160 in transfer switch - vertical
Mounting plates XL³ 4000 for 1 plug-in DPX³ 250 in transfer switch - vertical
Plate XL³ 800/4000 - For 1 DPX-IS 1600 or 1 DPX 1600 rear terminals - 36 modules
Mounting kits for DCX-M 630 A and 800 A - vertical mounting in XL³ 4000
Plate XL³ 800/4000 - For 1 DPX-IS 250 front or rear terminals - 24 modules
Mounting kits for DCX-M 1000 A and 1250 A - vertical mounting in XL³ 4000
Mounting kits for DCX-M 1600 A - vertical mounting in XL³ 4000
Mounting kits for DCX-M 630 A and 800 A - horizontal mounting in XL³ 4000
Mounting plate XL³ 4000 - for device with elcbs in vertical position
Mounting plate XL³ 4000 - for device only in vertical position
Adjustable plates XL³ 4000 for 1 DPX³ 160 - horizontal - 24 modules
Adjustable plates XL³ 4000 for 1 plug-in DPX³ 160 - horizontal
Plate DPX3 125HP vertical fix -24 modules
plate DPX3 125HP horizontal fix -24 modules
Plate DPX3 250HP vertical fix -24 modules
Plate DPX3 250HP vertical rotary handle or motor handle -24 modules
Plate DPX3 250HP vertical plug-in or draw-out -24 modules
Plate DPX3 250HP horizontal fix -24 modules
Plate DPX3 250HP horizontal plug-in or draw-out -24 modules
Adjustable plates XL³ 4000 for 1 DPX³ 250 - horizontal - 24 modules
Adjustable plates XL³ 4000 for 1 plug-in DPX³ 250 - horizontal
Adjustable plate XL³ 4000 - for 1 DPX 1600 draw-out - horizontal