Skip to main content
Logo print

Eloe - 1 gang key card switch - White

Eloe LEGRAND

Eloe - 1 gang key card switch - White

REF. 618012 EAN. 3414972264266
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with full cover plate
Model Single push button
Method of operation Hotel card
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 1
Contactless type Yes
Number of poles 1
Nominal voltage 240 V
Rated current 16 A
With lighting Yes
With light source No
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Built-in installation
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Surface finishing Glossy
Colour White
Transparent No
Label space/information surface No
Imprint Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 46.4 mm
Device depth 29.9 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 29.9 mm
Operating / setting temperature 0-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

Documentation

2 documents
Instruction Use
LE13434AA.pdf pdf (0.63 Mo)
Technical Sheet
F03740EN-00.pdf pdf (0.44 Mo)
1 document
Catalogue Commercial Page
ex223001_0664.pdf pdf (0.09 Mo)
1 document
Agreement