Skip to main content
Logo print

Wall-mounting cabinet 19 inches 18U 600mm width 450mm depth

Linkeo LEGRAND

Wall-mounting cabinet 19 inches 18U 600mm width 450mm depth

REF. 646204 EAN. 3414970967817
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front side
Model With permanent frame
Type of profile rail L-shaped
Number of doors 1
Type of ventilation Passive
Width 605 mm
Height 892 mm
Depth 454 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 18
Max. load capacity 54 kg
With roof plate Yes
With earthing Yes
With front door Yes
With sidewall Yes
Demountable Yes
Material Steel
Surface finishing Powder coating
Colour Grey
RAL-number 7016
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Degree of impact strength (IK) IK08
Fitted with door or cover Yes

Documentation

5 documents
Instruction Use
LE10110AA-01.PDF pdf (1.8 Mo)
Technical Sheet
F02824EN-00.pdf pdf (0.55 Mo)
Technical Sheet
FT0437_CABLO_INOX.pdf pdf (0.24 Mo)
Technical Sheet
FT0437_LCM_INOX.pdf pdf (0.25 Mo)
Technical Sheet
F02824FR-00.pdf pdf (0.56 Mo)
1 document
Catalogue Commercial Page
ex223001_0945.pdf pdf (0.09 Mo)
2 documents
PEP
LGRP-01458-V01.01-EN.PDF pdf (1.24 Mo)
PEP
LGRP-01458-V01.01-FR.pdf pdf (0.73 Mo)