![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088123-WEB-R.jpg)
Vertical supports kit for flush floor box, capacity 8 modules (composed by 2 supports 4 modules)
-
LEGRAND
Vertical supports kit for flush floor box, capacity 8 modules (composed by 2 supports 4 modules)
REF. 088123
EAN.
3414970756077
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 6 |
---|---|
Number of conduit inlets | 4 |
Length | 264 mm |
Width | 181 mm |
Depth | 80 mm |
Model | Support shape |
---|---|
Mounting method installation unit | Snap |
Number of strain relieves | 4 |
Material | Other |
Documentation
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION