![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-653203-WEB-F.jpg)
Vertical kit allows to join together 2 compact mini-columns
-
LEGRAND
Vertical kit allows to join together 2 compact mini-columns
REF. 653203
EAN.
3414972521550
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting angle bracket |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Material quality | Other |
Surface protection | Untreated |
---|---|
Halogen free | Yes |
Colour | Grey |
RAL-number | 7035 |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION