![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-075814-WEB-R.jpg)
Variable internal angle for Snap-on DLP trunking grey 50x180mm
DLP
LEGRAND
Variable internal angle for Snap-on DLP trunking grey 50x180mm
REF. 075814
EAN.
3414970004062
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 180 mm |
---|---|
Depth | 50 mm |
Shape | Symmetric |
Number of covers | 0 |
Cover width 1 | 0 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Model | Base unit |
Angle | 80-100 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Grey |
RAL-number | 7035 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Documentation
2 documents
Instruction Use
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION