![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-048901-WEB-R.jpg)
UXone surface Hotel Thermostat 230V in black color
Uxone
LEGRAND
UXone surface Hotel Thermostat 230V in black color
REF. 048901
EAN.
3414972021180
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | Yes |
Mounting method | Surface mounted |
With local operation | Yes |
With anti-theft/dismantling protection | No |
With LED indication | Yes |
With display | Yes |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Surface protection | Other |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9017 |
Transparent | No |
Manual set point setting | Yes |
Presence button | No |
Parallel-service possible | Yes |
Degree of protection (IP) | IP20 |
With bus connection | No |
Min. depth of built-in installation box | 50 mm |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION