![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/051401-LEGRAND-1000.jpg)
USB 3.0 A male / A male cord - Length 2 m
LEGRAND
USB 3.0 A male / A male cord - Length 2 m
REF. 051401
EAN.
3414970764478
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of connector connection 1 | USB 3.0 |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | USB-A |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 2 m |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION