![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032126-WEB-R.jpg)
Unit management cord accessory x4
LCS³
LEGRAND
Unit management cord accessory x4
REF. 032126
EAN.
3414971929265
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fibre optic cable guide |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | No |
Height | 11 mm |
Width | 106 mm |
Length | 88 mm |
Colour | Black |
---|---|
RAL-number | 9017 |
Depth | 88 mm |
Operating / setting temperature | -20-70 °C |
Halogen free | Yes |
Fitted with door or cover | No |
Documentation
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION