![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/LG-422245-WEB-R.jpg)
Undervoltage releases for DRX/DPX³ - 24 V~
LEGRAND
Undervoltage releases for DRX/DPX³ - 24 V~
REF. 422245
EAN.
3414970335746
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 24-24 V |
---|---|
Rated control supply voltage AC 60 Hz | 24-24 V |
Voltage type for actuating | AC |
Type of electric connection | Screw connection |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
---|---|
Delayed | No |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
Documentation
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION