![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/027163-LEGRAND-1000.jpg)
Undervoltage release - for DRX - 100/130 V~
LEGRAND
Undervoltage release - for DRX - 100/130 V~
REF. 027163
EAN.
3245060271633
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 110-130 V |
---|---|
Rated control supply voltage AC 60 Hz | 110-130 V |
Rated control supply voltage DC | 110-130 V |
Voltage type for actuating | AC/DC |
Type of electric connection | Other |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
---|---|
Delayed | No |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
Documentation
1 document
Instruction Use
5 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION