![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/LG-421022-WEB-R.jpg)
Undervoltage release - for DPX³ - 200-240 V~/=
LEGRAND
Undervoltage release - for DPX³ - 200-240 V~/=
REF. 421022
EAN.
3245064210225
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 200-230 V |
---|---|
Rated control supply voltage AC 60 Hz | 200-230 V |
Voltage type for actuating | DC |
Type of electric connection | Screw connection |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
---|---|
Delayed | No |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
Documentation
6 documents
Instruction Use
Workshop Book
Workshop Book
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION