Undervoltage release 24V AC for MPX3
MPX³
LEGRAND
Undervoltage release 24V AC for MPX3
REF. 417420
EAN.
3414970396617
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 20.4-26.4 V |
---|---|
Rated control supply voltage AC 60 Hz | 20.4-26.4 V |
Voltage type for actuating | AC |
Type of electric connection | Screw connection |
Delayed | No |
Suitable for power circuit breaker | No |
---|---|
Suitable for off-load switch | No |
Suitable for motor safety switch | Yes |
Suitable for overload relay | No |
Documentation
1 document
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION