![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-ACCLAIM-24F-OS2.png)
Trunk cable assembly, LSZH, 24 fibers, singlemode OS2, CCA, 20 meters
Infinium
LEGRAND
Trunk cable assembly, LSZH, 24 fibers, singlemode OS2, CCA, 20 meters
REF. C76DAJMMY020M
EAN.
3414972512541
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Single mode |
---|---|
Category | OS2 |
Number of fibres | 24 |
Outer diameter sheath single fibre | 0.242 mm |
Cable type | Breakout |
Length | 2000 m |
Type of connector connection 1 | Other |
Type of connector connection 2 | Other |
APC-version connection 1 | No |
APC-version connection 2 | No |
Colour outer sheath | Yellow |
Anti-kink sleeve | Put-on |
---|---|
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Halogen free according to EN IEC 60754-3 | No |
Flame retardant according to EN 50265-2-1 | No |
Flame retardant according to IEC 60332-1-2 | Yes |
Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
Low smoke according to EN IEC 61034-2 | Yes |
Low smoke according to AS/NZS 1660.5.2 | No |
RAL-number | 1018 |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION